IESNA:LM-63-2002
[TEST]P1389401
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-930-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10250.3
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
73.1 101.2 157.4 300.8 657.9 947.4 1172.3 1360.7 1557.5 1785.2 2074.8 2443.1 2946.3 3803.8 4914.3 6117.6 7500.7 8456.6 
8743.4 8414.4 7663.8 6961.0 6286.2 5454.1 3559.2 1816.1 964.3 733.8 669.1 657.9 643.8 483.6 239.0 179.9 59.0 22.5 0.0 
73.1 98.4 151.8 309.3 646.6 961.5 1169.5 1355.1 1554.7 1802.1 2077.6 2440.3 2951.9 3753.2 4939.6 6159.7 7461.4 8422.9 
8777.1 8470.7 7728.5 7036.9 6297.5 5454.1 3643.5 1782.4 986.8 742.2 671.9 655.1 643.8 486.4 236.2 177.1 59.0 22.5 0.0 
73.1 98.4 146.2 283.9 596.0 908.1 1166.7 1346.6 1557.5 1799.3 2077.6 2445.9 2904.1 3550.8 4650.0 6005.1 7453.0 8481.9 
8926.1 8782.7 8153.0 7537.3 6677.0 5732.4 4205.8 2198.5 1186.4 818.1 691.6 655.1 638.2 579.1 241.8 171.5 70.3 28.1 0.0 
73.1 95.6 140.6 247.4 522.9 823.7 1124.5 1335.4 1537.8 1771.2 2063.5 2364.4 2743.9 3227.5 4062.4 5381.0 7042.5 8498.8 9125.7 
9190.4 8864.3 8476.3 7798.8 6516.8 4978.9 2940.7 1619.4 1003.7 747.8 660.7 621.3 573.5 241.8 154.6 78.7 36.5 0.0 
73.1 95.6 129.3 205.2 416.1 702.8 1012.1 1270.7 1467.5 1706.5 1951.1 2215.4 2549.9 2892.9 3348.3 4166.5 5597.4 7596.3 9086.4 
9606.5 9482.8 9207.3 9153.8 8718.1 7146.5 4636.0 2412.2 1419.7 885.6 632.6 506.0 452.6 278.3 140.6 98.4 53.4 0.0 
73.1 92.8 118.1 171.5 292.4 542.6 826.5 1107.7 1360.7 1563.1 1802.1 2057.9 2310.9 2623.0 2968.8 3432.7 4124.3 5392.2 7571.0 
9409.7 10143.4 10045.0 9707.7 9870.7 9648.6 8476.3 5215.1 2308.1 1082.4 626.9 407.6 312.1 236.2 132.1 109.6 75.9 0.0 
73.1 90.0 106.8 134.9 194.0 314.9 545.4 792.8 1073.9 1341.0 1577.2 1793.7 2049.5 2319.4 2594.9 2954.8 3438.3 4113.0 5099.8 
6747.3 8883.9 10399.3 10851.9 10638.2 10523.0 10539.8 9786.4 6837.3 3002.5 1147.0 461.1 283.9 210.9 168.7 137.8 112.5 0.0 
73.1 84.3 95.6 109.6 134.9 174.3 250.2 390.8 604.4 843.4 1090.8 1369.1 1639.0 1914.5 2184.4 2479.6 2850.7 3294.9 3885.3 4692.2 
5884.2 7396.7 9229.7 10908.1 11313.0 11096.5 10851.9 10016.9 7984.3 4357.6 1875.2 621.3 295.2 224.9 182.7 157.4 0.0 
73.1 84.3 95.6 106.8 129.3 163.1 230.5 357.0 553.8 778.8 1026.2 1290.4 1568.7 1847.1 2122.6 2415.0 2774.8 3202.2 3781.3 4613.5 
5701.5 7143.7 8951.4 10694.5 11324.2 11119.0 10806.9 10036.6 8363.8 4849.6 2131.0 711.3 295.2 230.5 191.2 165.9 0.0 
73.1 81.5 87.2 92.8 98.4 109.6 123.7 151.8 191.2 261.5 376.7 528.5 725.3 930.6 1178.0 1442.2 1743.1 2136.6 2586.5 3160.0 3935.9 
4770.9 5901.1 7228.0 8996.4 10146.3 9651.4 8271.1 6331.2 4287.3 2839.5 1692.4 933.4 449.8 191.2 185.6 0.0 
73.1 75.9 78.7 78.7 78.7 78.7 78.7 78.7 78.7 84.3 90.0 101.2 115.3 137.8 163.1 205.2 264.3 359.9 503.2 722.5 1034.6 1377.6 1762.7 2049.5 
2294.1 2772.0 3494.5 3826.3 3443.9 2710.2 1976.4 1405.7 880.0 331.7 50.6 16.9 0.0 
73.1 75.9 75.9 73.1 73.1 70.3 67.5 64.7 64.7 64.7 64.7 64.7 67.5 70.3 75.9 81.5 95.6 120.9 168.7 244.6 354.2 441.4 444.2 359.9 
306.4 396.4 649.4 958.7 992.4 742.2 404.8 194.0 78.7 30.9 14.1 8.4 0.0 
73.1 73.1 70.3 67.5 64.7 64.7 59.0 56.2 53.4 53.4 53.4 50.6 50.6 47.8 47.8 47.8 50.6 56.2 73.1 109.6 146.2 149.0 92.8 59.0 42.2 36.5 
30.9 30.9 28.1 25.3 22.5 14.1 11.2 11.2 8.4 8.4 0.0 
73.1 70.3 64.7 59.0 56.2 56.2 50.6 47.8 42.2 36.5 33.7 30.9 28.1 25.3 19.7 16.9 14.1 11.2 11.2 11.2 8.4 5.6 5.6 2.8 2.8 2.8 5.6 5.6 2.8 5.6 5.6 5.6 5.6 
5.6 8.4 8.4 0.0 
73.1 64.7 59.0 53.4 50.6 45.0 39.4 30.9 25.3 22.5 16.9 14.1 8.4 8.4 5.6 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 2.8 5.6 5.6 
5.6 0.0 
73.1 61.9 53.4 47.8 45.0 36.5 30.9 22.5 16.9 11.2 8.4 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 5.6 5.6 
0.0 
73.1 59.0 50.6 45.0 39.4 30.9 22.5 16.9 11.2 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 2.8 
0.0 
73.1 59.0 50.6 42.2 36.5 28.1 19.7 14.1 8.4 5.6 2.8 0.0 0.0 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
0.0 
73.1 59.0 50.6 42.2 33.7 28.1 16.9 11.2 8.4 2.8 0.0 0.0 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
0.0 
73.1 59.0 50.6 42.2 33.7 28.1 19.7 14.1 8.4 2.8 0.0 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
73.1 59.0 50.6 42.2 36.5 28.1 19.7 14.1 11.2 5.6 5.6 8.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 0.0 
0.0 
73.1 59.0 50.6 42.2 33.7 28.1 19.7 14.1 11.2 5.6 5.6 11.2 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
0.0 
